Publish your products
Columna de ducha dual control SOLLER
Columna de ducha dual control SOLLER
Columna de ducha dual control SOLLER
Columna de ducha dual control SOLLER

    Columna de ducha dual control SOLLER

    Shower column with thermostatic design but with the functionality of a single-lever mixer. Dual control shower system with overhead outlet. Technical features Thermostatic shower mixer with upper outlet Height-adjustable telescopic shower arm (min height: 83 cm, max height 131 cm) Metal Ultra Slim shower head, 25 cm x 25 cm with anti-scale system 1 function hand shower 1.5 m silver PVC flexible shower hose with anti-twist system Sliding shower holder Thermostatic mixer with safety temperature stop at 38º C Safe Touch technology ensuring tap body outer surface cold to the touch Integrated ceramic diverter Check valves Check valves protected by filters Assembly Wall mounted Height adjustable telescopic shower arm (min. height: 80 cm, max. height: 131 cm) 20.2 cm x 20.2 cm anti-scale spray head 1-function hand shower with anti-scale system 1.5 m silver PVC shower hose with anti-twist system to avoid entanglement Adjustable sliding support Safe touch technology that provides a cooler sensation when touching the faucet body. Ceramic inverter integrated in the column Non-return valves Dirt-collecting filters
    Technical specification
    • Unique ref.bc_strohm_showers_soller_dual_control_shower_system
    • Product familyShower systems
    • Product groupShower systems
    • TypeObject (single object)
    • Date of publishing2024-01-03
    • Edition number1
    Related
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures