Publish your products
Calvia Gerontological Single Lever Washbasin Mixer
Calvia Gerontological Single Lever Washbasin Mixer

    Calvia Gerontological Single Lever Washbasin Mixer

    The Calvia geriatric faucet is designed to provide maximum comfort, safety, and durability in adapted environments. Equipped with a high-precision ceramic cartridge, it ensures smooth and accurate control of water flow and temperature, making it ideal for seniors or individuals with reduced mobility. It includes 3/8” flexible connections, allowing for quick and hassle-free installation. Its ergonomic and functional design makes it the perfect choice for accessible bathrooms, hospitals, or care homes. Choose Calvia for quality, comfort, and reliability.
    Specification
    • Ref: 323461750

      • Washbasin mixer with gerontological handle
      • High-precision, smooth-operating ceramic cartridge
      • Water flow limiter: 5 L/min
      • Reduces water consumption by over 60% compared to a standard tap
      • Ideal for BREEAM and LEED projects
      • Anti-limescale aerator
      • 3/8” flexible inlet pipes included
      • Drain stopper not included
      • 5-year warranty
    Technical specification
    • Unique ref.calvia_single_lever_basin_mixer
    • Product familyBath taps
    • Product groupBath taps
    • TypeObject (single object)
    • Date of publishing2026-09-09
    • Edition number1
    Related
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves