Publish your products
Manacor Dual-Control Shower System
Manacor Dual-Control Shower System
Manacor Dual-Control Shower System
Manacor Dual-Control Shower System

    Manacor Dual-Control Shower System

    Manacor Dual Control shower column is perfect for any bathroom space, featuring an adjustable rail and a 3-function hand shower for a customizable and comfortable experience. What truly sets it apart is its innovative single-lever design with a thermostatic-style look, bringing a sleek and contemporary touch to your bathroom. A stylish and functional choice for those looking to upgrade their space with design, comfort, and elegance.
    Specification
      • Chrome Ref: 842780200
      • Black Ref:84278020N
      • Dual Control: Single mixer with thermostatic mixer appearence
      • Safe Touch technology for a cooler feel when touching the tap body
      • Ø20cm ultraslim metal antiscale head shower
      • 3 functions antiscale hand shower
      • 1.5 m metallic shower hose
      • Sliding shower holder
      • Adjustable telescopic rail
        • Min. Height: 80 cm
        • Max. Height: 131 cm
      • Precise and smooth ceramic cartridge
      • Integrated ceramic diverter
      • Impurity-collecting filters
      • Non-return valves
      • Durable black paint finish
      • 5-year warranty (3 years for accessories)

    Technical specification
    • Unique ref.manacor_dual_control_shower_column
    • Product familyShower systems
    • Product groupShower systems
    • TypeObject (single object)
    • Date of publishing2026-09-09
    • Edition number1
    Related
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 25 11 17
    • OmniClass TitleShower Partitions