Publish your products
Manacor M Single Lever Washbasin Mixer
Manacor M Single Lever Washbasin Mixer
Manacor M Single Lever Washbasin Mixer
Manacor M Single Lever Washbasin Mixer
Manacor M Single Lever Washbasin Mixer
Manacor M Single Lever Washbasin Mixer

    Manacor M Single Lever Washbasin Mixer

    The Manacor washbasin mixer blends innovation, sustainability, and aesthetics to deliver top performance in any bathroom setting. Featuring a high-precision, smooth ceramic cartridge, it ensures comfortable and durable control of water flow and temperature. Its 5 L/min flow limiter helps save up to 60% water compared to a standard single-handle faucet, making it ideal for BREEAM or LEED-certified sustainable projects. It includes 3/8”-1/2” flexible connections for easy installation, as well as an anti-limescale aerator that extends the faucet’s lifespan and enhances the user experience. Designed without a pop-up waste and with a versatile style, the M Manacor faucet fits seamlessly into both modern and classic bathrooms.
    Specification
      • Chrome Ref: 843460250
      • Black Ref: 84346025N
      • High-precision, smooth-operating ceramic cartridge
      • Water flow limiter: 5 L/min
      • Reduces water consumption by over 60% compared to a standard tap
      • Ideal for BREEAM and LEED projects
      • Easy Fix fast installation system
      • Anti-limescale aerator
      • 3/8” and 1/2" flexible inlet pipes included
      • Drain stopper not included
      • Durable black paint finish
      • 5-year warranty
    Technical specification
    • Unique ref.manacor_m_single_lever_basin_mixer
    • Product familyBath taps
    • Product groupBath taps
    • TypeObject (single object)
    • Date of publishing2026-09-09
    • Edition number1
    Related
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves