Publish your products
Origehm washbasin M single lever mixer
Origehm washbasin M single lever mixer
Origehm washbasin M single lever mixer
Origehm washbasin M single lever mixer
Origehm washbasin M single lever mixer

    Origehm washbasin M single lever mixer

    The Origehm faucet with tubular lines delivers efficiency and contemporary style. Its Cold Start system and 4 L/min flow limiter reduce water consumption by over 60% compared to a standard mixer, making it ideal for BREEAM and LEED projects. It includes Easy-Fix fast installation, a high-precision ceramic cartridge, anti-limescale aerator, and 3/8″ flexible hoses, ensuring smooth operation and long-lasting performance. A faucet designed for maximum efficiency with a look that remains timelessly modern.
    Specification
      • Washbasin mixer with tubular design
      • Cold-start opening
      • 4 L/min flow limiter
      • Over 60% water savings vs conventional single-lever
      • High-precision ceramic cartridge
      • Anti-limescale aerator
      • Easy Fix quick installation system
      • Includes 3/8" flexible connections
      • Supplied without automatic drain
      • PVD finish with anti-fingerprint treatment (GM and G6)
      • Suitable for BREEAM and LEED projects
    Technical specification
    • Unique ref.origehm-washbasin-m-single-lever-mixer
    • Product familyBath taps
    • Product groupBath taps
    • TypeObject (single object)
    • Date of publishing2026-07-14
    • Edition number1
    Related
    • Material mainMetal
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit