Publish your products
Sineu M Single Lever Washbasin Mixer
Sineu M Single Lever Washbasin Mixer
Sineu M Single Lever Washbasin Mixer
Sineu M Single Lever Washbasin Mixer
Sineu M Single Lever Washbasin Mixer

    Sineu M Single Lever Washbasin Mixer

    The Sineu washbasin tap is a simple yet fully functional choice, featuring a 5-liter-per-minute flow limiter that helps save water with every use. This faucer is perfect for quick replacements, it's also ideal for BREEAM and LEED-certified projects. Its anti-limescale aerator makes cleaning easier, while the sleek design fits effortlessly into any bathroom style.
    Specification
    • Ref: 833461250

      • High-precision, smooth-operating ceramic cartridge
      • Water flow limiter: 5 L/min
      • Reduces water consumption by over 60% compared to a standard tap
      • Ideal for BREEAM and LEED projects
      • Anti-limescale aerator
      • 3/8” flexible inlet pipes included
      • Drain stopper not included
      • 5-year warranty
      Technical specification
      • Unique ref.sineu_m_single_lever_basin_mixer
      • Product familyBath taps
      • Product groupBath taps
      • TypeObject (single object)
      • Date of publishing2026-09-09
      • Edition number1
      Related
      • Designed inSpain
      Classification
      • BIMobject CategorySanitary - Taps/Faucets/Brassware
      • Uniclass 2015 CodePr_40_20_87_98
      • Uniclass 2015 DescriptionWashbasin taps
      • CSI MasterFormat 2014 Code22 41 39
      • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
      • OmniClass Number23-31 11 00
      • OmniClass TitleFaucets