Publish your products
Soller 2-Drawer Bathroom Cabinet (with siphon cut-out)
Soller 2-Drawer Bathroom Cabinet (with siphon cut-out)
Soller 2-Drawer Bathroom Cabinet (with siphon cut-out)

    Soller 2-Drawer Bathroom Cabinet (with siphon cut-out)

    The Soller modular bathroom cabinet features two spacious drawers, a soft-close system, and a sturdy high-quality MDF structure, ensuring durability and comfort for everyday use.

    Its matte white finish adds a modern and elegant touch, easy to match with any bathroom décor. It includes a siphon cut-out for practical installation.

    Made in Spain, it’s a functional and versatile choice for bathrooms of all sizes.

    Specification
    • Ref: 187100017 (60 cm)

      Ref: 187100018 (80 cm)

      Ref: 187100019 (100 cm)

      • Material: Medium-density fibreboard (MDF)
      • Modular bathroom cabinet: Custom configurations available
      • Hettich fittings
      • Soft-close mechanism
      • Drawer interior colour: Anthracite
      • Pre-assembled: No assembly required
      • Siphon cut-out included
      • Made in Spain
    Technical specification
    • Unique ref.soller_2_drawer_bath_cabinet_with_siphon_cutout
    • Product familyBath cabinets
    • Product groupBath cabinets
    • TypeObject (single object)
    • Date of publishing2024-01-03
    • Edition number1
    Related
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets