Publish your products
TEKMODUL 2 concealed flush system
TEKMODUL 2 concealed flush system
TEKMODUL 2 concealed flush system

    TEKMODUL 2 concealed flush system

    TEKMODUL 2 Concealed Flush System, a cutting-edge solution for your bathroom that combines efficiency, durability, and user-friendly features. This concealed flush system boasts a range of specifications designed to elevate your bathroom experience: Dual Cistern 3-6 Litres: Allows for flexible water usage, promoting water efficiency. 100% Waterproof: Ensures the durability and longevity of the concealed cistern. Max. Tank Capacity: 9 Litres: Offers ample capacity for efficient flushing. Max. Weight Support: 400 kgs: Provides robust support for various WC types. WC Fixing at 180 - 230 mm: Accommodates both floor-standing and wall-hung WCs. Concealed Cistern Fully Insulated Against Condensation: Prevents condensation-related issues, ensuring a clean and dry environment. Water Supply Connection on the Rear or Top Side: Enhances installation flexibility. Push Button Depth Adjustment: 20-95 mm: Customizes the push button depth for optimal user comfort. Height Adjustment: 0-200 mm: Allows for adjustable height to suit different WC installations. Tool-Free Maintenance Work: Simplifies maintenance, ensuring ease of use and longevity.
    Technical specification
    • Unique ref.tekmodul_2_concealed_flush_system
    • Product familyCeramic toilets and basins
    • Product groupCeramic toilets and basins
    • TypeObject (single object)
    • Date of publishing2024-01-03
    • Edition number1
    Related
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • Uniclass 2015 CodePr_40_20_93_89
    • Uniclass 2015 DescriptionWC cisterns
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 19 19
    • OmniClass TitleWater Closet Tanks