Selecting the location and language will prioritise localised information. Continue
STRUGAL S150RP Window (Corner)
Strugal

STRUGAL S150RP Window (Corner)

This sliding door is based on the most conWith a central node of only 42 mm, this raisable sliding door has clearly minimalist aesthetics that provides spaces with maximum amplitude and minimum visual interference.
Specification
  • • 150 mm frames with mitre joint or straight cutting options. • Straight-cut leaves glazed using glazing beads. • Raisable high-quality metal fittings are of our own manufacture Minimalist aesthetics Section in central leaves of only 42 mm. • Option of central leaves with incorporated reinforcement (interior and/or exterior reinforcement). • Option of in-line or raisable sliding metal fittings. • Possibility of tri-slot
Technical specification
  • Unique ref.strugal_s150rp_corner
  • Collection setSistemas Correderas
  • CollectionSTRUGAL S150RP
  • TypeObject (single object)
  • Date of publishing2021-09-29
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryPolyamide
Classification
  • BIMobject CategoryWindows - Opening Slide
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass TitleWindows
  • OmniClass Number23-17 13 00
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe Africa
Spain
Morocco
Portugal