Publish your products
STRUGAL S160RP HORIZON Window (Corner)
STRUGAL S160RP HORIZON Window (Corner)
    Strugal

    STRUGAL S160RP HORIZON Window (Corner)

    Minimalist aesthetics for large architectural spaces. This belongs to the minimalist range and enables excellent luminosity and total visibility to be obtained by opening spaces of up to four metres high. Its high thermal and acoustic performance provides very high comfort values.
    Specification
    • • 157 mm frames with mitre joint or straight cutting options. • The frame may be completely hidden in a masonry wall. • Visible leaf face of only 10 mm. • Metal fittings designed for very heavy leaves: up to 500 kg with 42 mm thick glass • Simple agile movements due to its hidden, stainless steel, wheeled carriage system that also permits leaf regulation. • Automatic opening option using motorised leaf. • Enable spaces of up to heights of four metres. • Maximum thermal and acoustic performance • Minimalist aesthetics with a central node of only 27 mm and hidden lateral leaf option.
    Technical specification
    • Unique ref.strugal_s160rp_corner
    • Product familySistemas Correderas
    • Product groupSTRUGAL S160RP HORIZON
    • TypeObject (single object)
    • Date of publishing2021-09-29
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryPolyamide
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit