Publish your products
STRUGAL ÓMICRON PVC Sliding Window (Four-Leaf)
STRUGAL ÓMICRON PVC Sliding Window (Four-Leaf)
STRUGAL ÓMICRON PVC Sliding Window (Four-Leaf)
    Strugal

    STRUGAL ÓMICRON PVC Sliding Window (Four-Leaf)

    4.8 out of 5 stars4.8(8 reviews)
    The high-performance PVC sliding window. PVC sliding system adaptable to windows and balcony windows Its high energy efficiency enables energy consumption reductions of up to 50% and also reduce CO2 emissions.
    Specification
    • • A sliding window and balcony window system with a 70 mm frame depth and a maximum glazing capacity of 24 mm. • A window thermal transmittance value from 1,3 W/m2K indicating high energy efficiency.
    Technical specification
    • Unique ref.strugal_s70c4
    • Product familySTRUGAL PUERTAS ALUMINIO + PVC
    • Product groupSTRUGAL S70C
    • TypeObject (single object)
    • Date of publishing2019-07-11
    • Edition number1
    Related
    • Material mainPVC
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain