Publish your products
STRUGAL S70P Window (Four-Leaf)
STRUGAL S70P Window (Four-Leaf)
    Strugal

    STRUGAL S70P Window (Four-Leaf)

    4.6 out of 5 stars4.6(54 reviews)
    The basic economic sliding window with 70 mm frames. These basic sliding windows with 70 mm frames enable the central leaves to be reinforced to provide the system with greater strength.
    Specification
    • • 70 mm frames • 27-mm leaves • Reference section of 103 mm • Perimeter frames and leaves are assembled using highprecision squares • High-quality metal fittings, draught excluders and accessories are of our own manufacture • Central leaf reinforcement option
    Technical specification
    • Unique ref.strugal_s70p4
    • Product familySistemas Correderas
    • Product groupSTRUGAL S70P
    • TypeObject (single object)
    • Date of publishing2019-06-27
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryPolyamide
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit