Bellissimo 6720 - STUDIO Collection® Design ResinBellissimo 6720 - STUDIO Collection® Design ResinBellissimo 6720 - STUDIO Collection® Design Resin
View previous images
View next images

Bellissimo 6720 - STUDIO Collection® Design Resin

Luxurious design resin material meets inspired innovation in the STUDIO Collection®. Highly workable, durable and thermoformable, this collection expands the spectrum of design resins with brilliant chromas, natural neutrals and sparkling metallics that look and feel like nothing you’ve seen, and everything you desire. Crafted from a proprietary resin blend, this premier design resin line stands out from all other surface choices for its unique combination of transparent, translucent and opaque polymers blended to create an endless world of design possibilities. Color outside the lines with the Chromatix ™ program from the STUDIO Collection®. Choose from four series collections to create endless combinations of color and light.

Also see our Avonite Surfaces®, a brand of Aristech Surfaces, products provide high end aesthetic surfacing solutions for all architectural and design applications with the industry's broadest line of colors, patterns and designs. Our acrylic solid surface brings design inspirations to life. Shape your inspiration today.

6720

Technical specification
  • Unique ref.studio-6720
  • Collection setStudio Collection®
  • CollectionSurfaces
  • TypeObject (single object)
  • Date of publishing2019-05-16
  • Edition number1
  • Height (inches)120
  • Width (inches)36
  • Depth (inches)0.5
Related
  • Material mainPolyester resin
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)123
Classification
  • BIMobject CategoryKitchen - Counter tops
  • IFC classificationMaterial
  • UNSPSC namePanels or paneling
  • UNSPSC code30161505
  • Uniclass 2015 CodePr_25_71_63_81
  • Uniclass 2015 DescriptionSolid surface resin-based sheets
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass TitleCasework
  • OmniClass Number23-21 19 00
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America Europe Asia Africa Oceania South America
United States
Albania
Afghanistan
Egypt
American Samoa
Argentina
Canada
Andorra
Bahrain
Algeria
Australia
Bolivia
Anguilla
Austria
Iran
Angola
Cook Islands
Brazil
Antigua and Barbuda
Belarus
Iraq
Benin
Federated States of Micronesia
Chile
Aruba
Belgium
Israel
Botswana
Fiji
Colombia
Barbados
Bosnia and Herzegovina
Jordan
Burkina Faso
French Polynesia
Ecuador
Belize
Bulgaria
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Bermuda
Croatia
Lebanon
Cameroon
Kiribati
French Guiana
British Virgin Islands
Cyprus
Oman
Cape Verde
Marshall Islands
Guyana
Caribbean Netherlands
Czech Republic
Palestine
Central African Republic
Nauru
Paraguay
Cayman Islands
Denmark
Qatar
Chad
New Caledonia
Peru
Collectivity of Saint Martin
Estonia
Saudi Arabia
Comoros
New Zealand
Suriname
Costa Rica
Faroe Islands
Syria
Côte d'Ivoire
Niue
Uruguay
Curaçao
Finland
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
Dominica
France
United Arab Emirates
Djibouti
Northern Mariana Islands
Dominican Republic
Germany
Yemen
Equatorial Guinea
Palau
El Salvador
Gibraltar
Armenia
Eritrea
Papua New Guinea
Greenland
Greece
Azerbaijan
Ethiopia
Pitcairn Islands
Grenada
Guernsey
Bangladesh
Gabon
Samoa
Guadeloupe
Hungary
Bhutan
Ghana
Solomon Islands
Guatemala
Iceland
British Indian Ocean Territory
Guinea
Timor-Leste
Haiti
Ireland
Brunei
Guinea-Bissau
Tokelau
Honduras
Isle of Man
Cambodia
Kenya
Tonga
Jamaica
Italy
China
Lesotho
Tuvalu
Martinique
Jersey
Christmas Island
Liberia
United States Minor Outlying Islands
Mexico
Latvia
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Montserrat
Liechtenstein
Georgia
Madagascar
Vanuatu
Nicaragua
Lithuania
Hong Kong
Malawi
Panama
Luxembourg
India
Mali
Puerto Rico
Macedonia (FYROM)
Indonesia
Mauritania
Saint Kitts and Nevis
Malta
Japan
Mauritius
Saint Lucia
Moldova
Kazakhstan
Mayotte
Saint Pierre and Miquelon
Monaco
Kyrgyzstan
Morocco
Saint Vincent and the Grenadines
Montenegro
Laos
Mozambique
Saint-Barthélemy
Netherlands
Macau
Namibia
Sint Maarten
Norway
Malaysia
Niger
The Bahamas
Poland
Maldives
Nigeria
Trinidad and Tobago
Portugal
Mongolia
Republic of the Congo
Turks and Caicos Islands
Romania
Myanmar (Burma)
Reunion
U.S. Virgin Islands
Russia
Nepal
Rwanda
San Marino
Pakistan
Saint Helena
Serbia
Philippines
São Tomé and Príncipe
Slovakia
Singapore
Senegal
Slovenia
South Korea
Seychelles
Spain
Sri Lanka
Sierra Leone
Svalbard and Jan Mayen
Taiwan
Somalia
Sweden
Tajikistan
South Africa
Switzerland
Thailand
South Sudan
Ukraine
Turkmenistan
Sudan
United Kingdom
Uzbekistan
Swaziland
Vatican City
Vietnam
Tanzania
Åland Islands
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe