Unique lateral swinging movement.
Swings out in small radius. Closes flush.
Full access to cabinet interior: door will not get in the way when fully opened.
Easier installation due to simplification of components.
Free-stop: holds position at desired location within its open radius.
Soft-closing: built-in damper slows down door near closing radius, preventing slamming.
4way post-installation adjustment: vertical (±7 mm), horizontal (±7 mm), depth (±5 mm) and parallel (±3°).
Good Design Show winner 2016
Reddot Product Design winner 2017
Passed 100,000 open/close cycles in a private test.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Bahrain | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Iran | Aruba | Benin | Brazil | Cook Islands |
Austria | Iraq | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Israel | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Japan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | Jordan | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Kuwait | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Lebanon | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | Oman | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Palestine | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Qatar | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Saudi Arabia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Syria | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | Türkiye | Dominica | Egypt | Northern Mariana Islands | |
France | United Arab Emirates | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Yemen | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Greenland | Eswatini | Pitcairn Islands | ||
Greece | Grenada | Ethiopia | Samoa | ||
Guernsey | Guadeloupe | Gabon | Solomon Islands | ||
Hungary | Guatemala | Ghana | Timor-Leste | ||
Iceland | Haiti | Guinea | Tokelau | ||
Ireland | Honduras | Guinea-Bissau | Tonga | ||
Isle of Man | Jamaica | Kenya | Tuvalu | ||
Italy | Martinique | Lesotho | United States Minor Outlying Islands | ||
Jersey | Mexico | Liberia | Vanuatu | ||
Latvia | Montserrat | Libya | Wallis and Futuna | ||
Liechtenstein | Nicaragua | Madagascar | |||
Lithuania | Panama | Malawi | |||
Luxembourg | Puerto Rico | Mali | |||
Malta | Saint Kitts and Nevis | Mauritania | |||
Moldova | Saint Lucia | Mauritius | |||
Monaco | Saint Pierre and Miquelon | Mayotte | |||
Montenegro | Saint Vincent and the Grenadines | Morocco | |||
Netherlands | Saint-Barthélemy | Mozambique | |||
North Macedonia | Sint Maarten | Namibia | |||
Norway | The Bahamas | Niger | |||
Poland | Trinidad and Tobago | Nigeria | |||
Portugal | Turks and Caicos Islands | Republic of the Congo | |||
Romania | U.S. Virgin Islands | Reunion | |||
Russia | United States | Rwanda | |||
San Marino | Saint Helena | ||||
Serbia | São Tomé and Príncipe | ||||
Slovakia | Senegal | ||||
Slovenia | Seychelles | ||||
Spain | Sierra Leone | ||||
Svalbard and Jan Mayen | Somalia | ||||
Sweden | South Africa | ||||
Switzerland | South Sudan | ||||
Ukraine | Sudan | ||||
United Kingdom | Tanzania | ||||
Vatican City | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |