Publish your products
TOP MOUNTED SLIDING DOOR SYSTEM FD120 Pocket Door / Two-Way Damper / Recessed Upper Roller
TOP MOUNTED SLIDING DOOR SYSTEM FD120 Pocket Door / Two-Way Damper / Recessed Upper Roller
TOP MOUNTED SLIDING DOOR SYSTEM FD120 Pocket Door / Two-Way Damper / Recessed Upper Roller
TOP MOUNTED SLIDING DOOR SYSTEM FD120 Pocket Door / Two-Way Damper / Recessed Upper Roller
TOP MOUNTED SLIDING DOOR SYSTEM FD120 Pocket Door / Two-Way Damper / Recessed Upper Roller
TOP MOUNTED SLIDING DOOR SYSTEM FD120 Pocket Door / Two-Way Damper / Recessed Upper Roller
TOP MOUNTED SLIDING DOOR SYSTEM FD120 Pocket Door / Two-Way Damper / Recessed Upper Roller

    TOP MOUNTED SLIDING DOOR SYSTEM FD120 Pocket Door / Two-Way Damper / Recessed Upper Roller

    ●Pocket door model of FD120.

    ●Reliable soft closing from approx. 115 mm The Two-Way Damper requires less force to open the door. 

    ●Operating force: 22 N, helping meet the ADA requirement of 5 lbf or less.

    Specification
    • ●Door Width: Door Height Max. 2500 mm : 760 - 1500 mm, Door Height 2501 - 3200 mm : 800 - 2000 mm
      ●Door Height: Max. 3200 mm
      ●Door Thickness: Min. 34 mm
      ●Load Capacity (per door): Max. 120 kg, 80 kg or more recommended

    Technical specification
    • Unique ref.top-mounted-sliding-door-system-fd120-pocket-door-two-way-damper-recessed-upper-roller
    • Product familyTop-hung Soft closer for sliding door
    • Product groupFD series
    • TypeSubcomponent
    • Date of publishing2026-08-04
    • Edition number1
    Related
    • Material mainZinc
    • Material secondaryAluminum
    • Designed inJapan
    Classification
    • BIMobject CategoryDoors - Hardware

    Region availability

    Asia North America Africa South America Oceania
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Israel
    Grenada
    Ethiopia
    Samoa
    Jordan
    Guadeloupe
    Gabon
    Solomon Islands
    Kazakhstan
    Guatemala
    Ghana
    Timor-Leste
    Kuwait
    Haiti
    Guinea
    Tokelau
    Kyrgyzstan
    Honduras
    Guinea-Bissau
    Tonga
    Laos
    Jamaica
    Kenya
    Tuvalu
    Lebanon
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Macau
    Mexico
    Liberia
    Vanuatu
    Malaysia
    Montserrat
    Libya
    Wallis and Futuna
    Maldives
    Nicaragua
    Madagascar
    Mongolia
    Panama
    Malawi
    Myanmar (Burma)
    Puerto Rico
    Mali
    Nepal
    Saint Kitts and Nevis
    Mauritania
    North Korea
    Saint Lucia
    Mauritius
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Palestine
    Saint-Barthélemy
    Mozambique
    Philippines
    Sint Maarten
    Namibia
    Qatar
    The Bahamas
    Niger
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    South Korea
    U.S. Virgin Islands
    Reunion
    Sri Lanka
    United States
    Rwanda
    Syria
    Saint Helena
    Taiwan
    São Tomé and Príncipe
    Tajikistan
    Senegal
    Thailand
    Seychelles
    Türkiye
    Sierra Leone
    Turkmenistan
    Somalia
    United Arab Emirates
    South Africa
    Uzbekistan
    South Sudan
    Vietnam
    Sudan
    Yemen
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit