Publish your products
Suncourt DB310E 2-Speed Inductor Inline 10in Duct Fan
Suncourt DB310E 2-Speed Inductor Inline 10in Duct Fan
Suncourt DB310E 2-Speed Inductor Inline 10in Duct Fan
    Suncourt

    Suncourt DB310E 2-Speed Inductor Inline 10in Duct Fan

    The Suncourt In-Line Duct Fan enables you to not only boost more air through your existing air delivery system, but you can have complete control over these boosts with the press of a button. Airflow can be boosted up to 80 percent without hearing the fan motor. Great for parties and family gatherings as rooms can grow incredibly warm. Flip the switch, and Suncourt will help you equalize temperatures in these rooms.

    IMPROVED AIR CIRCULATION - Have rooms that are too warm or too cold? These inline duct fans will aid in boosting airflow to selected areas.

    EXTEND CURRENT APPLIANCES REACH - Installing these in-line inductors will help your existing furnace or air conditioning unit get to those hard to reach rooms.
    ENERGY EFFICIENT - Enjoying improved home air quality doesn't have to cost and arm and a leg. Most units operate on an economically low wattage.
    FLEXIBLE OR METAL DUCTS - The housing of the inductor is galvanized metal which makes it compatible with most systems. Whether flexible or metal ducts, it will work with your air delivery system.
    QUIET, YET POWERFUL - For maximum performance and minimum noise, the best location to install these fans is 6-10 feet from the register needing boosted air.

    As Featured on Amazon.com

    Specification
    • Model: DB310E

      CFM: 300/460
      Electrical Rating: 135 W
      Safety Rating: UL Listed

      Part Number: FBA_0311DA5Z3H4

      Item Weight: 4.5 pounds
      Product Dimensions: 10.8 x 10.3 x 8.4 inches

    Technical specification
    • Unique ref.Suncourt-DB310E-2-speed-Inductor-inline-10in-duct-fan
    • Product familyHVAC
    • Product groupFan
    • TypeDocumentation (information only)
    • Date of publishing2019-03-13
    • Edition number1
    • Height (inches)10
    • Width (inches)10
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • UNSPSC nameFans
    • UNSPSC code40101604
    • Uniclass 2015 CodePr_65_67_29
    • Uniclass 2015 DescriptionFans
    • CSI MasterFormat 2014 Code23 34 00
    • CSI MasterFormat 2014 TitleHVAC Fans
    • OmniClass Number23-33 51 00
    • OmniClass TitleHVAC Specialized Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit