Publish your products
Suncourt DM112 In-Line Duct Muffler
Suncourt DM112 In-Line Duct Muffler
    Suncourt

    Suncourt DM112 In-Line Duct Muffler

    The DuctMuffler™ In-Line Noise Muffler™ reduces noise heard through registers from adjacent rooms or noisy neighbors.

    • Available in 6", 8", 10" and 12" diameter.
    • Does not restrict airflow through duct.
    • Easy to install.
    • Maintenance free.
    • Building Code Compliant, Meets NFPA Standards 90A and 90B.
    • Acoustic Liner UL®Listed, Class 1 Air Duct.

    As Featured on Amazon.com

    Specification
    • Brand: Suncourt

      Item Weight: 17.00 pounds
      Model Number: DM112

    Technical specification
    • Unique ref.Suncourt-DM112-In-Line-Duct-Muffler
    • Product familyHVAC
    • Product groupDuct Muffler
    • TypeDocumentation (information only)
    • Date of publishing2019-03-13
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • UNSPSC nameDucts
    • UNSPSC code401419
    • CSI MasterFormat 2014 Code23 31 00
    • CSI MasterFormat 2014 TitleHVAC Ducts and Casings
    • OmniClass Number23-33 49 00
    • OmniClass TitleHVAC Ductwork

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit