Publish your products
Suncourt ZC206 Adjustable Motorized Damper Closed 6 in
Suncourt ZC206 Adjustable Motorized Damper Closed 6 in
Suncourt ZC206 Adjustable Motorized Damper Closed 6 in
Suncourt ZC206 Adjustable Motorized Damper Closed 6 in
    Suncourt

    Suncourt ZC206 Adjustable Motorized Damper Closed 6 in

    Enjoy having complete electronic control of which rooms your HVAC system heats or cools with this 24V Motorized Duct Dampers that can be automated (or manually controlled) in a variety of ways. These motorized dampers can be configured to open and close partially or completely depending on your application. These units are compatible with our popular RCS HVAC Zone Controllers (see our 24V Electronic Duct Dampers for other compatible units). 24V Hardwired power supply included. These models offer the flexibility of being controlled with any mechanical thermostat, an appliance module (when used with a plug-in 24V AC power supply), or an X10 Universal Module (all sold separately). With electronic duct dampers, an appliance module and any X10 timer, you can reduce your heating/cooling expenses by cutting off airflow to unoccupied rooms during work hours. Or, if you want a room to be a little colder or warmer than the rest of the rooms in the house (i.e. grandma and grandpa's bedroom), any mechanical thermostat can close the damper when a pre-specified temperature is reached. The 24V Motorized Dampers are available for 6", 8", 10" and 12" duct diameters, and can be ordered in normally-open or normally-closed configurations. When no power is supplied to the Normally Closed unit, the damper will be closed. When no power is supplied to the Normally Open unit, the damper will be open.

    Avoid moisture build-up and keep your home smelling fresh.

    The ZoneMaster will allow you to individually control the temperature of a room in your home.

    For general ventilation control use
    You control your comfort and save significantly on energy use.

    Economic damper for heating and cooling

    As Featured on Amazon.com

    Specification
    • Part Number: ZC206

      Item Weight: 3.49 pounds
      Package Dimensions: 10.9 x 8.5 x 8.3 inches
      Size: 6 in
      Color: Silver Aluminum
      Item Package Quantity: 1
      Batteries Included? No
      Batteries Required? No

    Technical specification
    • Unique ref.Suncourt-ZC206-Adjustable-Motorized-Damper-Closed-6-in
    • Product familyHVAC
    • Product groupDamper
    • TypeDocumentation (information only)
    • Date of publishing2019-03-13
    • Edition number1
    • Height (inches)6
    • Width (inches)6
    • Depth (inches)8
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Weight Net (Lbs)3.49
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • UNSPSC nameVentilation dampers
    • UNSPSC code40101504
    • CSI MasterFormat 2014 Code23 33 13
    • CSI MasterFormat 2014 TitleDampers
    • OmniClass Number23-33 00 00
    • OmniClass TitleHVAC Specific Products and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit