Publish your products
Amplify IV - Full-Spectrum Infrared Sauna
Sunlighten

Amplify IV - Full-Spectrum Infrared Sauna

Our hottest full-spectrum sauna models are hotter than ever. This four-person Amplify sauna pairs higher intensity with industry-leading comfort, credibility and innovation. Benefit from patented infrared technology that heats you at the cellular level with the intensity of a deeper, faster sweat. Together, science-backed infrared and next-level heat amp up the health and longevity effects of every session.
Specification
  • EXTERIOR Width: 80.4" Depth: 56.2" Height: 77.7" includes 2" feet Door opening: 28" Recommend 4" between sauna and wall and 12" above sauna WEIGHT 921 lbs. HEATERS 8 Far Infrared 4 Full Spectrum ELECTRICAL 240V 3900W 16.25A NEMA 6-20 Dedicated 240V 20A circuit and outlet required COLOR Eucalyptus Ultra-premium appearance Long lasting and durable Sustainable/green/renewable
Technical specification
  • Unique ref.amplify-iv
  • Product familySauna, Steam Systems
  • Product groupFull Spectrum Infrared Sauna Units
  • TypeObject (single object)
  • Date of publishing2026-02-06
  • Edition number1
  • Height (inches)77.7
  • Width (inches)80.4
  • Depth (inches)56.2
Related
  • Weight Net (Lbs)921
Classification
  • BIMobject CategorySports & Recreation - Saunas and Steam Rooms
  • CSI MasterFormat 2014 Code13 24 16
  • CSI MasterFormat 2014 TitleSaunas
  • OmniClass Number23-19 31 15 17
  • OmniClass TitleSaunas

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States