源氏物語_第五十一帖「浮舟」

源氏物語_第五十一帖「浮舟」

This product is only available in Japan.

Specification
  • This product is only available in Japan.

Technical specification
  • Unique ref.genji-ukifune
  • Collection set源氏物語
  • Collection源氏物語
  • TypeObject (single object)
  • Date of publishing2020-09-29
  • Edition number1
  • Height (mm)910
  • Width (mm)1712
  • Depth (mm)16
Related
  • Material mainPaper
  • Material secondaryWood
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration

Region availability

Asia
Japan