Publish your products
Language
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
український
Русский (Украина)
Русский
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
Home
Categories
Furniture
Interior Artwork & Decoration
SUN EXCEL ART & CALENDAR_クロード・モネ-白い睡蓮
SunM Color [サンエムカラー]
Follow
SUN EXCEL ART & CALENDAR_クロード・モネ-白い睡蓮
This product is only available in Japan.
Download
Specification
Specification
This product is only available in Japan.
Technical specification
Technical specification
Unique ref.
sunexcelartcalendar_Monet_shiroisuiren
Collection set
SUN EXCEL ART & CALENDAR
Collection
クロード・モネ
Type
Object (single object)
Date of publishing
2020-09-29
Edition number
1
Height (mm)
424
Width (mm)
545
Depth (mm)
35
Links
Links
Product url
https://www.sunexcelartcalendar.com/
Related
Related
Material main
Paper
Material secondary
Wood
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Furniture - Interior Artwork & Decoration
Region availability
Asia
Japan