Publish your products
Triad Hot Water Firetube Boiler

Triad Hot Water Firetube Boiler

General Description

The Hot Water Triad is a complete UL listed package that is a ready-to-install system featuring a perfectly matched powerful and efficient burner/boiler combination. Hot Water Triads can be configured for Space Heat, Domestic Hot Water, or Combination Applications. Combination applications are ready-to-install packaged systems that provide Domestic Hot Water and Space Heating from one vessel.

Features

  • Manufactured to exceed ASME Section IV standards
  • Typically is used to provide supply temperatures from the coil of between 140-180°F, yet can accept extremely low return temperatures (below 100°F) without shocking the boiler
  • Include vertical firetubes with a 2″ diameter, 12 gauge steel and fitted with a high-efficiency turbulator for maximum heat transfer.
  • The combustion chamber is fully water-backed, with burners that are UL listed.

Construction

  • Standard features include nationally known parts and controls that are quickly available at most supply houses, allowing for easy quick and easy repair and maintenance, which can dramatically reduce down time.
  • Main and Auxiliary Gas Valves
  • Air Flow Switch
  • Flame Safeguard
  • Manual Main, Leak Test, and Pilot Gas Shutoff Valves
  • Bell and Gossett Circulating Pump
  • Honeywell Aquastat Relay
  • Automatic Low Water Cutoff
  • Honeywell Second High-Limit With Manual Reset
  • Burner Control Relay
  • High Visibility Operating Light
  • Pressure/Temperature Gauge
  • Pressure Relief Valve
  • 2″ Diameter Firetubes of SA178-A Steel
  • Rail Legs
  • Lifting Lugs
  • 1.5 Inches of Insulation With a Painted Steel Jacket
  • Choice of single or dual fuel burners from a variety of manufacturers
  • Spark Ignition System for Combination Fuel Burners
  • Low-High-Low and Modulating gas trains
  • CSD-1, IRI, FM Low-High-Low and Modulating Gas Trains with Motorized Valves
  • Fan-Damper relays
  • Louver Box for Sealed Combustion Side-Wall Venting
  • Barometric Dampers and Galvanized Tees
  • Extra Clean-out Openings and Plugs
  • Microprocessor Control Panel
  • Factory built Primary Mains and Headers
  • Immersion Aquastats
  • Various Relief Valve sizes for different applications

Safety

A well-made, rugged vessel is naturally a safer boiler. But Superior’s Hot Water Triads also have a firebox design that is completely backed by water, along with safety controls on the boiler that results in a very safe and secure package.

Specification
  • Capacity: 7 - 48 HP

    Fuel Capabilities: #2 Oil, Hydrogen, Natural Gas, Propane

    Tube Type: Smooth Tubes with Turbulators

    Hot Water Design Pressure: 30 - 125 psig

Technical specification
  • Unique ref.triad-hot-water-firetube-boiler
  • Product familyBoilers
  • Product groupVertical Firetubes
  • TypeObject (single object)
  • Date of publishing2025-08-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 21
  • OmniClass TitleWater Tube Boilers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States