Publish your products
Glass SureSet™ HD Balconies

Glass SureSet™ HD Balconies

SureSet™ HD Balconies

Rise Above the Rest

Standing tall against the competition, Superior Balconies deliver elevated outdoor living spaces with unmatched architectural value. Built on the SureSet™ HD platform, these heavy duty architectural metals are engineered for structural integrity, rapid installation, and long-lasting performance. Prefabricated in our USA factories with aircraft-grade aluminum extrusions, they're safe, distinctive, and virtually maintenance-free—outlasting wood, steel, composite or steel decks.

Specification
  • CONFIGURATIONS

    Deck Depth | 4' | 5' | 5'6" | 6'

    Deck Width | 8' | 9' | 10' | 12' | 14'

    Top Railing | Single | Double

    Railing Infill | Picket | Perforated | Glass

    Decking Color | Black | Gray | Bronze

    Frame and Railing Color | Black | White | Bronze

Technical specification
  • Unique ref.glass-sureset-hd-balconies
  • Product familySureset HD Balcony
  • Product groupGlass
  • TypeObject (single object)
  • Date of publishing2026-10-19
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Balcony
  • ETIM CodeEC003111
  • ETIM NameBalcony skylight
  • Uniclass 2015 CodeSs_30_12_85_15
  • Uniclass 2015 DescriptionComposite concrete floor, roof or balcony deck systems
  • CSI MasterFormat 2014 Code05 59 13
  • CSI MasterFormat 2014 TitleMetal Balconies
  • OmniClass Number23-13 35 23 17 11
  • OmniClass TitleBalcony Components 

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States