Publish your products
311 Solid Wood Tambour
311 Solid Wood Tambour
311 Solid Wood Tambour
311 Solid Wood Tambour

    311 Solid Wood Tambour

    Solid natural wood tambour has all of the benefits of real wood. It's durable and can be stained or painted to match your application. In addition, it has the ability to flex around curves and corners giving a modern look to an otherwise normal installation Unlike other companies - we produce a true 96" slat length. Looking for 9 foot? 10 foot? more? No problem! Depending on the wood species - we can go up to 12 feet slat length! Our standard size panels are include 1' x 8' slat length, or 1' x 3' slat length. We can also discuss the best custom sizes we make for your application. Standard widths are 12" and 16" wide. (Nominal size width. As these panels are hand assembled - width will not be a true 12" every time.) We typically stock  red oak, white oak, and poplar. We also offer mahogany, cherry, ash, maple, walnut, and rare specialty woods may also be available (purple heart, heat treated ash/poplar, etc.). We can also produce custom wood profiles! If there is another species or slat profile you're interested in, don't hesitate to call and ask. Many profile options are available including, 383 (SW-15), 374 (SW-30), 375 (SW-42)

    Get in contact with Surfacing Solution

    Technical specification
    • Unique ref.311-solid-wood-tambour
    • Product familyArchitectural Millwork
    • Product groupTambour
    • TypeObject (single object)
    • Date of publishing2025-02-26
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Wall finishes
    • CSI MasterFormat 2014 Code06 22 00
    • CSI MasterFormat 2014 TitleMillwork
    • OmniClass Number23-15 15 29
    • OmniClass TitleAcoustical Wall Finishes

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit