Suvinil Constructions Standard Acrylic is the paint with high output that ensures covering power to your construction. It is part of Civilian Construction's Line and is easy to apply and retouch.
Available Sizes and Yields:
Can and Plastic Pail (18L): up to 120 m² finished
Role: Paint masonry surfaces in general, providing matte finish .
Indicated Area: Interior and Exterior
Finishing: Matte
Quality: Standard
Yield: up to 120 m² finished (18 L)
Coats: 2-3
Gloss level: 0/5
Surfaces: Indicated for painting and repainting internal surfaces of concrete, plaster, mortar, gypsum, drywall, putties, textures, concrete, fiber cement .
Pre-Application Products: Suvinil Constructions Acrylic Sealer (for first painting on firm masonry surfaces). Suvinil Constructions Primer for Plaster, Drywall and Mortar (for first apinting on mortar, gypsum or drywall). Suvinil Constructions Interior Putty or Suvinil Constructions Exterior/Interior Putty for surface levelling.
VOC - this products complies to VOC content limits from 2004/42/EC Directive (Decopaints) and Green Seal GS-11 (Green Building Council).
Region availability
South America | North America | Africa |
---|---|---|
Brazil | Panama | Ghana |
Chile | The Gambia | |
Paraguay | ||
Uruguay | ||
Bolivia |