Suvinil Effects GelSuvinil Effects GelSuvinil Effects GelSuvinil Effects GelSuvinil Effects GelSuvinil Effects GelSuvinil Effects Gel
View previous images
View next images
Suvinil

Suvinil Effects Gel

You get several different effects in your painting job with Suvinil Effects Gel: linen, aged, patina, jeans, stained, ragged, spatula and foamed - each one for a specific and special application. It is a suitable product for painting or repainting of internal and external areas. With it, there are more than 900 color options to make your special effect painting!

Available Sizes and Yields:

Gallon (3,48kg): Up to 60 m2 /coat

¼ Gallon (870g) : Up to 15 m2 /coat

Specification
  • Role: Provide the application of special effects according to the finishes and methods of application oriented by the supplier.
    Indicated Area: Interior and Exterior
    Finish: Matte. Another gloss levels can be obtained applying a top coat varnish
    Quality: Premium;
    Yield: Up to 60 m2 /coat (3,48 kg);

    Coats: according to the specific effect

Technical specification
  • Unique ref.SUV-EFEITOS-GEL
  • Collection setPaint, Varnishes & Finishes
  • CollectionTextures & Special Effects
  • TypeObject (single object)
  • Date of publishing2019-10-08
  • Edition number1
  • Height (mm)189
  • Width (mm)165
  • Depth (mm)165
Related
  • Material mainPaint
  • Material secondaryPaint
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)3.56
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 1.4 CodeL6831
  • Uniclass 1.4 DescriptionDecorative surface impregnations
  • Uniclass 2.0 CodeSS-35-85-60-20
  • Uniclass 2.0 DescriptionDecorative Varnish Or Lacquer Systems
  • Uniclass 2015 CodePr_35_31_22
  • Uniclass 2015 DescriptionDecorative coatings
  • NBS Reference Code35-85-60-20
  • NBS Reference DescriptionDecorative Varnish Or Lacquer Systems
  • CSI MasterFormat 2014 Code09 90 00
  • CSI MasterFormat 2014 TitlePainting and Coating
  • OmniClass Number23-15 21 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

South America North America Africa
Brazil
Panama
Ghana
Chile
The Gambia
Paraguay
Uruguay
Bolivia