Suvinil Fastdry EnamelSuvinil Fastdry EnamelSuvinil Fastdry EnamelSuvinil Fastdry EnamelSuvinil Fastdry EnamelSuvinil Fastdry EnamelSuvinil Fastdry EnamelSuvinil Fastdry EnamelSuvinil Fastdry Enamel
View previous images
View next images
Suvinil

Suvinil Fastdry Enamel

Suvinil Fastdry Enamel is fast indeed: dries in 30 minutes at touch. This enamel needs no mineral spirits for dilution and you can wash painting tools with water. Besides, it leaves no odor and its finish never get yellow.

Available Sizes and Yields: 

Gallon (3,6 L): up to 75 m2/coat;
Gallon (3,2 L): up to 67 m2/coat;
¼ Gallon (0,9 L): up to 19 m2/coat;
¼ Gallon (0,8 L): up to 17 m2/coat

Specification
  • Role: Paint ferrous, non-ferrous metals, wood and PVC, providing finish indicated by the manufacturer.
    Indicated Area: Interior and Exterior
    Finishing: Gloss and Satin;
    Quality: Premium;
    Yield: 75 m2/coat (3,6L)

    Coats: 2-3

    Surfaces: Indicated to beautify and to protect internal and external surfaces of woods, ferrous metals, galvanized, aluminum and PVC.
    Shine Intensity: Gloss 5/5, Satin 3/5;

    Odor: no odor 3 hours after application

    Guarantee: 10 years

Technical specification
  • Unique ref.SUV-ESMALTE-SRA
  • Collection setPaint, Varnishes & Finishes
  • CollectionEnamels
  • TypeObject (single object)
  • Date of publishing2019-08-21
  • Edition number1
  • Height (mm)189
  • Width (mm)167
  • Depth (mm)167
Related
  • Material mainPaint
  • Material secondaryPaint
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)4.13
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 1.4 CodeL68222
  • Uniclass 1.4 DescriptionWater based
  • Uniclass 2.0 CodePR-15-80-34
  • Uniclass 2.0 DescriptionGeneral-Purpose And Contract Paints
  • Uniclass 2015 CodePr_35_31_22
  • Uniclass 2015 DescriptionDecorative coatings
  • NBS Reference Code15-80-34
  • NBS Reference DescriptionGeneral-Purpose And Contract Paints
  • CSI MasterFormat 2014 Code09 90 00
  • CSI MasterFormat 2014 TitlePainting and Coating
  • OmniClass Number23-15 21 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

South America North America Africa
Brazil
Panama
Ghana
Chile
The Gambia
Paraguay
Uruguay
Bolivia