Suvinil Waterborne Acrylic ResinSuvinil Waterborne Acrylic ResinSuvinil Waterborne Acrylic ResinSuvinil Waterborne Acrylic ResinSuvinil Waterborne Acrylic ResinSuvinil Waterborne Acrylic ResinSuvinil Waterborne Acrylic Resin
View previous images
View next images
Suvinil

Suvinil Waterborne Acrylic Resin

Suvinil Waterborne Acrylic Resin protects and maintains the brightness of various surfaces: tiles, bricks, concrete, fiber cement and different types of stones. Its quick dry technology allows the touch in 30 minutes after application.

Available Sizes and Yields:

Can (18L): 225 m2/coat

Gallon (3,6L): 45 m2/coat

Specification
  • Role: Protect and reduce water absorption on absorbent stones or absorbent ceramics surfaces, natural bricks and general masonry or concrete.
    Indicated Area: Interior and Exterior;
    Finishing: Glossy;
    Quality: Premium;
    Yields: 225 m2/coat (18L)

    Coats: 2-3

    Surfaces: Suitable to beautify and protect roof tiles (slate, ceramic, fiber cement, among others), natural bricks, natural stones (slate, mineral stone, among others), concrete, fiber cement and walls or floors painted with emulsion paints.
    Shine Intensity: 4/4;
    Washability: 4/4

Technical specification
  • Unique ref.SUV-OUTRAS-RAG
  • Collection setPaint, Varnishes & Finishes
  • CollectionPaint Complements & Others
  • TypeObject (single object)
  • Date of publishing2019-10-08
  • Edition number1
  • Height (mm)348.5
  • Width (mm)235
  • Depth (mm)235
Related
  • Material mainPaint
  • Material secondaryPaint
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)19.86
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 1.4 CodeL6825
  • Uniclass 1.4 DescriptionVarnishes
  • Uniclass 2.0 CodePR-15-80-95
  • Uniclass 2.0 DescriptionWater-Borne Gloss Finishes
  • Uniclass 2015 CodePr_35_31_22_95
  • Uniclass 2015 DescriptionWaterborne gloss finishes
  • NBS Reference Code15-80-95
  • NBS Reference DescriptionWater-Borne Gloss Finishes
  • CSI MasterFormat 2014 Code09 90 00
  • CSI MasterFormat 2014 TitlePainting and Coating
  • OmniClass Number23-15 21 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

South America North America Africa
Brazil
Panama
Ghana
Chile
The Gambia
Paraguay
Uruguay
Bolivia