Suvinil Spreads & Covers MoreSuvinil Spreads & Covers MoreSuvinil Spreads & Covers MoreSuvinil Spreads & Covers MoreSuvinil Spreads & Covers MoreSuvinil Spreads & Covers MoreSuvinil Spreads & Covers More
View previous images
View next images
Suvinil

Suvinil Spreads & Covers More

It's like the name presents, this Suvinil paint Spreads & Covers More since the first coat. There are 20 colors for you to start painting. 

Available Sizes and Yields:
Plastic Pail (20 L): White: up to 189 m² finished // Colors: up to 178m² finished;
Can and Plastic Pail (18 L): White: up to 170 m² finished // Colors: up to 160m² finished;
Can (16 L): Base: up to 150 m² finished;
Can (12,5 L): White: up to 118 m² finished // Colors: up to 111m² finished;
Gallon (3,6 L): White: up to 34 m² finished // Colors: up to 32m² finished;
Gallon (3,2 L): Base: up to 30 m² finished;
¼ Gallon (0,9 L): White: up to 8,5 m² finished // Colors: up to 8m² finished;
¼ Gallon (0,8 L): Base: up to 7,5 m² finished;

Specification
  • Role: Paint masonry surfaces in general, providing indicated finish.
    Indicated Area: Interior and Exterior;
    Finishing: Matt;
    Quality: Standard
    Yield: White: up to 170 m² finished // Colors: up to 160m² finished (18L)

    Coats: 2-3

    Surfaces: Suitable for exterior and interior surface paints for plaster, acrylic putty, internal putty, textures, concrete, fiber cement and plaster.

    Pre-Application Products: Suvinil Acrylic Sealer (for first painting on firm masonry surfaces). Suvinil Wall Preparing Primer (for repainting on weak surfaces such as chalked paints). Suvinil Plaster & Drywall (for new surfaces of gypsum, plaster  and drywall). Suvinil Interior Putty or Suvinil Exterior/Interior Putty for surface levelling.

    Shine Intensity: 0/4;
    Washability: 1/4;

    Odor: low odor 3 hours after application

Technical specification
  • Unique ref.SUV-PAREDE-RMC
  • Collection setPaint, Varnishes & Finishes
  • CollectionWall Paints
  • TypeObject (single object)
  • Date of publishing2019-08-21
  • Edition number1
  • Height (mm)348.5
  • Width (mm)235
  • Depth (mm)235
Related
  • Material mainPaint
  • Material secondaryPaint
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)24.99
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 1.4 CodeL68222
  • Uniclass 1.4 DescriptionWater based
  • Uniclass 2.0 CodePR-15-80-97
  • Uniclass 2.0 DescriptionWater-Borne Matt And Flat Finishes
  • Uniclass 2015 CodePr_35_31_22_97
  • Uniclass 2015 DescriptionWaterborne matt and flat finishes
  • NBS Reference Code15-80-97
  • NBS Reference DescriptionWater-Borne Matt And Flat Finishes
  • CSI MasterFormat 2014 Code09 90 00
  • CSI MasterFormat 2014 TitlePainting and Coating
  • OmniClass Number23-15 21 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

South America North America Africa
Brazil
Panama
Ghana
Chile
The Gambia
Paraguay
Uruguay
Bolivia