Suvinil Interior PuttySuvinil Interior PuttySuvinil Interior PuttySuvinil Interior PuttySuvinil Interior PuttySuvinil Interior PuttySuvinil Interior Putty
View previous images
View next images
Suvinil

Suvinil Interior Putty

Suvinil Interior Putty fills imperfections for the surface be smooth and white, ready to receive painting. It is also easy to apply and to sandpaper, optymizing your time!

Available Sizes and Yields:

Can: (28 Kg): up to 60 - 84 m²/coat;
Can or Plastic Pail: (25 Kg): up to 54 - 75 m²/coat;
Gallon (5,7 Kg): up to 12 - 17 m²/coat;
¼ Gallon (1,4 Kg): up to 3 - 4 m²/coat

Specification
  • Role: Level and correct small imperfections in masonry surfaces in general, but indicated only for indoor areas.
    Indicated Area: Interior;
    Yield: up to 54 - 75 m²/coat (25 Kg)

    Surfaces: Indicated for leveling and correcting light imperfections (up to 3mm) before painting or repainting indoor non-wettable surfaces of plaster, fiber cement, apparent concrete and walls painted with PVA or Acrylic

    Pre-Application Products: Suvinil Acrylic Sealer (for first painting on firm masonry surfaces). Suvinil Wall Preparing Primer (for repainting on weak surfaces such as chalked paints). Suvinil Plaster & Drywall (for new surfaces of gypsum, plaster  and drywall).

Technical specification
  • Unique ref.SUV-PRE-MSC
  • Collection setPaint, Varnishes & Finishes
  • CollectionPaint Complements & Others
  • TypeObject (single object)
  • Date of publishing2019-08-21
  • Edition number1
  • Height (mm)348
  • Width (mm)235
  • Depth (mm)235
Related
  • Material mainPaint
  • Material secondaryPaint
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)28.08
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 1.4 CodeL6752
  • Uniclass 1.4 DescriptionPutties
  • Uniclass 2.0 CodePR-33-64
  • Uniclass 2.0 DescriptionPlasters And Renders
  • Uniclass 2015 CodePr_35_31_64
  • Uniclass 2015 DescriptionPlasters and renders
  • NBS Reference Code33-64
  • NBS Reference DescriptionPlasters And Renders
  • CSI MasterFormat 2014 Code09 90 00
  • CSI MasterFormat 2014 TitlePainting and Coating
  • OmniClass Number23-15 21 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

South America North America Africa
Brazil
Panama
Ghana
Chile
The Gambia
Paraguay
Uruguay
Bolivia