Suvinil Granulated EffectSuvinil Granulated EffectSuvinil Granulated EffectSuvinil Granulated EffectSuvinil Granulated EffectSuvinil Granulated Effect
View previous images
View next images
Suvinil

Suvinil Granulated Effect

Suvinil Granulated Effect offers personality, protection and resistance to the walls. It has great adhesion and repels water, which prevents infiltration. It is a product that contains in its formulation components that enhance texture with a water repellent finish, easy to apply and great homogeneity.
Available Sizes and Yields:

Can 26kg: up to 20 m²/coat

Can 23kg: up to 16 m²/coat

Can 22kg: up to 15m²/coat

Specification
  • Role: Provide textured effect on indoor and outdoors masonry surfaces in general.
    Indicated Area: Interior and Exterior;
    Finishing: Texture;
    Quality:
    Premium;
    Yield:
    up to 20 m²/coat (26 Kg)

    Surfaces: Suitable for texturing external and internal plaster surfaces, concrete blocks, asbestos cement, race or acrylic resin and repainting on PVA or acrylic latex.

    Pre-Application Products: Suvinil Acrylic Sealer (for first painting on firm masonry surfaces). Suvinil Wall Preparing Primer (for repainting on weak surfaces such as chalked paints). Suvinil Exterior/Interior Putty for surface levelling.

    Granularity: 2/3

Technical specification
  • Unique ref.SUV-TEXTURA-GRA
  • Collection setPaint, Varnishes & Finishes
  • CollectionTextures & Special Effects
  • TypeObject (single object)
  • Date of publishing2019-10-08
  • Edition number1
  • Height (mm)348
  • Width (mm)235
  • Depth (mm)235
Related
  • Material mainPaint
  • Material secondaryPaint
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)26.3
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 1.4 CodeL6823
  • Uniclass 1.4 DescriptionTextured paints
  • Uniclass 2.0 CodePR-15-80-64
  • Uniclass 2.0 DescriptionPlastic Texture Paints
  • Uniclass 2015 CodePr_35_31_22_64
  • Uniclass 2015 DescriptionPlastic texture paints
  • NBS Reference Code15-80-64
  • NBS Reference DescriptionPlastic Texture Paints
  • CSI MasterFormat 2014 Code09 90 00
  • CSI MasterFormat 2014 TitlePainting and Coating
  • OmniClass Number23-15 21 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

South America North America Africa
Brazil
Panama
Ghana
Chile
The Gambia
Paraguay
Uruguay
Bolivia