Publish your products
Suvinil Professional Coverage
Suvinil Professional Coverage
Suvinil Professional Coverage
Suvinil Professional Coverage
Suvinil Professional Coverage
    Suvinil

    Suvinil Professional Coverage

    Suvinil Professional Coverage is the waterborne enamel specifically developed for civilian construction. It's easy to apply and it's indicated even on pre painted doors. We know: productivity is your great ally for agility when you paint! Our paint doesn't need primer over aluminium, galvanized steel or PVC and dries fast in deed: you can close doors and windows in the same day they're painted! Finally, it is Low VOC.


    Available Sizes and Yields:
    Gallon (3,6 L): up to 75 m2/coat;

    Specification
    • Role: To Paint ferrous, non-ferrous metals, wood and PVC, providing finish indicated by the manufacturer.
      Indicated Area: Interior and Exterior
      Finishing:Satin;
      Quality: Premium;
      Yield: 75 m2/coat (3,6L)

      Coats: 2-3

      Surfaces: Indicated to beautify and to protect internal and external surfaces of woods, ferrous metals, galvanized, aluminum and PVC.
      Shine Intensity: Satin 2/5;

    Technical specification
    • Unique ref.SUV-CCIVIL-COB
    • Product familyPaint, Varnishes & Finishes
    • Product groupEnamels
    • TypeObject (single object)
    • Date of publishing2019-12-10
    • Edition number1
    • Height (mm)189
    • Width (mm)167
    • Depth (mm)167
    Links
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)4.13
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationMaterial
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_98
    • Uniclass 2015 DescriptionWaterborne mid-sheen finishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11 11 13
    • OmniClass TitleWater Based General Purpose Paints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa North America
    Bolivia
    Ghana
    Panama
    Brazil
    The Gambia
    Chile
    Paraguay
    Uruguay