Publish your products
Suvinil Concrete Effect
Suvinil Concrete Effect
Suvinil Concrete Effect
Suvinil Concrete Effect
Suvinil Concrete Effect
Suvinil Concrete Effect
Suvinil Concrete Effect
Suvinil Concrete Effect
Suvinil Concrete Effect
    Suvinil

    Suvinil Concrete Effect

    3.4 out of 5 stars3.4(8 reviews)

    For those who enjoy an urban and industrial look, we present Suvinil Concrete Effect. Suitable for indoors and outdoors, this product presents a matte and rustic finish in color options carefully chosen for your place. It's ready to use simply open and apply it. Suvinil Concrete Effect: the finish for those who live their city. 

    Available Sizes and Yields:

    Plastic Pail (5 kg): 8 - 9 m2/coat.

    Specification
    • Role: Provide matte rustic concrete effect finish on masonry surfaces in general.
      Indicated Area: Interior and/or exterior;
      Quality: Premium;
      Finish: Matte

      Coats: 2-3

      Yield: 8 - 9m2 /coat (5 Kg);
      Surfaces: Indicated for dry or wetable surfaces and can be applied on masonry, concrete, gypsum, drywall. Both new and pre-painted surfaces can receive Suvinil Concrete Effect.

    Technical specification
    • Unique ref.SUV-EFEITOS-CON
    • Product familyPaint, Varnishes & Finishes
    • Product groupTextures & Special Effects
    • TypeObject (single object)
    • Date of publishing2019-12-10
    • Edition number1
    • Height (mm)170
    • Width (mm)155
    • Depth (mm)185.5
    Links
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)5
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationMaterial
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_64
    • Uniclass 2015 DescriptionPlastic texture paints
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11 13 13
    • OmniClass TitleWater Based Textured Paints
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa North America
    Bolivia
    Ghana
    Panama
    Brazil
    The Gambia
    Chile
    Paraguay
    Uruguay