Set your location and language to prioritise localised information. Continue
Suvinil Protected Family
Suvinil

Suvinil Protected Family

Suvinil Protected Family is the paint which eliminates 99% of bacteria on the wall! Beyond that, with a humid cloth and neutral detergent, it's easy to remove dirt marks, as drawing pen, crayons, sauces, fat and oil, lipstick and more.

Available Sizes and Yields:

Can (18 L) = up to 115m² finished;
Can (16 L) = up to 115m² finished;
Gallon (3,6 L) = up to 23m² finished;
Gallon (3,2 L) = up to 23m² finished;
1/4 Gallon (0,8 L) = up to 6m² finished


Specification
  • Indicated Area: Interior and Exterior;
    Finishing: Satin;
    Quality: Premium;
    Yield: up to 115m² finished

    Coats: 2-3

    Surfaces: Suitable for painting and repainting internal and external surfaces of plaster, acrylic putty and internal putty, textures, concrete, fiber cement and plaster. Antibacterial protection valid only for indoor use.

    Pre-Application Products: Suvinil Acrylic Sealer (for first painting on firm masonry surfaces). Suvinil Wall Preparing Primer (for repainting on weak surfaces such as chalked paints). Suvinil Plaster & Drywall (for new surfaces of gypsum, plaster  and drywall). Suvinil Interior Putty or Suvinil Exterior/Interior Putty for surface levelling.

    Shine Intensity: 2/4;
    Washability: 3/4;
    Odor: no odor within 3 hours after application.

Technical specification
  • Unique ref.SUV-PAREDE-FPR
  • Product familyPaint, Varnishes & Finishes
  • Product groupWall Paints
  • TypeObject (single object)
  • Date of publishing2019-08-21
  • Edition number1
  • Height (mm)348.5
  • Width (mm)235
  • Depth (mm)235
Related
  • Material mainPaint
  • Material secondaryPaint
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)22.36
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 2015 CodePr_35_31_22_98
  • Uniclass 2015 DescriptionWaterborne mid-sheen finishes
  • CSI MasterFormat 2014 Code09 90 00
  • CSI MasterFormat 2014 TitlePainting and Coating
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

South America Africa North America
Bolivia
Ghana
Panama
Brazil
The Gambia
Chile
Paraguay
Uruguay