Publish your products
Shower Set Yding  160cc
Svedbergs

Shower Set Yding 160cc

• 1.5 m Chromalox hose. Hygienic and easy to keep clean • Thermostatic mixer available in 150 and 160 cc • Scalding protection function that turns off the hot water if the cold water supply suddenly stops. • Ceramic seal for long life • Safety stop at 38°C to prevent scalding • Add a bath spout if your bath has a shower. • Available in chrome or matt black • 3-function hand shower on glider. • Pressure adjustment knob with integrated diverter function. • Type-approved non-return valves in the inlets. • Return flow protection according to SS-EN 1717 [EB]. The SS-EN 1717 standard protects against backflow of polluted water into drinking water. • All components are made of food grade materials. • Fast reaction to temperature and pressure fluctuations for an even water temperature. • Ceramic shut-off valve provides drip protection and long life and makes the tap easy to handle, even for small or weak hands. • 5 years guarantee
Technical specification
  • Unique ref.96860
  • Date of publishing2021-08-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationObject
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit