Selecting the location and language will prioritise localised information. Continue
Skoga Corner Half Round, 90x90, Knob
Svedbergs

Skoga Corner Half Round, 90x90, Knob

New Skoga is easier to carry, install, adjust to the conditions of your bathroom. Reversible doors simplify and make handling easier. There are many models to choose from for, for example, bathtub, corner and wall. The series makes the most of both the small and large bathrooms with their different widths and heights. In addition to smart models, there are many different glasses and handles to choose from in the same color and design as other details to create a whole in the bathroom. Skoga corner shower half round consists of two openable doors with transparent sealing strip at the bottom. The doors can be folded inward when the shower is not in use, freeing up maximum floor space. Threshold-free - handicap friendly. Hardened safety glass 6 mm. Wall profile allows pipe wiring 30 mm from wall. The shower walls can be supplemented with building profiles 30 or 50 mm. Height 198 cm. Doorway 99-128 cm. All dimensions are reversible for the right or left position of the shower corner.

Technical specification
  • Unique ref.Skoga_HR_90x90
  • Collection setSkoga
  • CollectionShower Screen
  • TypeObject (single object)
  • Date of publishing2019-10-09
  • Edition number1
  • Height (mm)1980
  • Width (mm)900
  • Depth (mm)900
Related
  • Material mainGlass
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures

Region availability

Europe
Denmark
Finland
Norway
Sweden