Publish your products
Bloc Vanity Unit 50x35 2D
Svedbergs

Bloc Vanity Unit 50x35 2D

Bloc Vanity Unit 50x35 with 2 doors. With a hard-wearing surface and a limited number of carefully-selected options, Bloc makes it easier for you to choose. Furniture with affordable product combinations for smaller and medium-sized bathrooms. Choose between three widths, two depths and two colours.
Technical specification
  • Unique ref.Bloc50x352D
  • Product familyBloc
  • Product groupBadrumsmöbler
  • TypeObject (single object)
  • Date of publishing2024-08-26
  • Edition number1
  • Height (mm)570
  • Width (mm)500
  • Depth (mm)350
Related
  • Material mainChipboard
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Storage

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit