Publish your products
Skapa Wash Basin 50x35
Svedbergs

Skapa Wash Basin 50x35

Washbasin Skapa 50x35 Porcelain basin for bolt mounting or with brackets. Fits Skapa and Intro 50x35
Technical specification
  • Unique ref.Skapa50x35
  • Product familySkapa
  • Product groupTvättställ
  • TypeObject (single object)
  • Date of publishing2017-03-30
  • Edition number1
  • Height (mm)85
  • Width (mm)510
  • Depth (mm)410
Related
  • Material mainPorcelain
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 45 26
  • CSI MasterFormat 2014 TitleEye/Face Wash Equipment
  • OmniClass Number23-19 31 17
  • OmniClass TitleSanitary Room Units
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit