Publish your products
Skoga Folding 97
Svedbergs

Skoga Folding 97

New Skoga is easier to carry, install, adjust to the conditions of your bathroom. Reversible doors simplify and make handling easier. There are many models to choose from for, for example, bathtub, corner and wall. The series makes the most of both the small and large bathrooms with their different widths and heights. In addition to smart models, there are many different glasses and handles to choose from in the same color and design as other details to create a whole in the bathroom. Forest with folding screen wall, depth 70-100 cm. Height 198 cm. Hardened safety glass 6 mm. Wall profiles allow piping 30 mm from the wall. The showers can be supplemented with building profiles 30 or 50 mm.

Technical specification
  • Unique ref.Skoga_F_97
  • Product familySkoga
  • Product groupShower Screen
  • TypeObject (single object)
  • Date of publishing2019-10-09
  • Edition number1
  • Height (mm)1980
  • Width (mm)970
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit