Publish your products
Steel fire retardant glazed flooring
Steel fire retardant glazed flooring
Steel fire retardant glazed flooring
Steel fire retardant glazed flooring
Steel fire retardant glazed flooring
    SVF

    Steel fire retardant glazed flooring

    The steel fire glazed flooring is a bespoke solution that is perfectly adapted to your architectural projects.

    Used to create light wells which can be walked on safely, these aesthetic and fire resistant surfaces have excellent technicality at all levels, which makes them an excellent suggestion that private individuals and professionals can choose for their different structures.

    The fire retardant glazing floor rests on a metal framework of commercially available profiles of a cross section defined by the calculation note.

    The fire retardant protection uses silicocalcareous panels and the casing is provided by aluminium, steel or stainless steel plates.

    These floors have single glazing for interior use without an authorised overload.

    For an overload of 450 Kg/m², the glazing will be multi-laminated tempered on a secondary framework, still for interior use.

    Several finishes are available for this type of flooring: insulated panels to be painted or powder-coated using RAL or special colour casing sheets.

    These floors that protect from the spread of flames are recognised for their simple installation in the surrounding concrete belt, or by rockwool filling and peripheral dilation.

    Technical specification
    • Unique ref.acierflam-pv
    • Product familyPlanchers coupe-feu vitré
    • Product groupPlancher coupe-feu vitré acier
    • TypeObject (single object)
    • Date of publishing2021-04-23
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction - Decks, Slabs & Floors

    Region availability

    Europe South America North America Oceania Africa
    France
    French Guiana
    Guadeloupe
    French Polynesia
    Reunion
    Martinique
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit