Madison
Swedese

Madison

Easy chair, without buttons or 2 or 6 buttons on the back
Specification
  • Easy chair, without buttons or 2 or 6 buttons on the back
Technical specification
  • Unique ref.15501
  • Collection setEasy chair
  • CollectionMadison
  • TypeObject (single object)
  • Date of publishing2016-03-22
  • Edition number1
  • Height (mm)710
  • Width (mm)850
  • Depth (mm)850
Related
  • Material mainWood
  • Material secondaryFabric
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)30
Classification
  • BIMobject CategoryFurniture - Easy Chairs
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 1.4 CodeL8211
  • Uniclass 1.4 DescriptionFurniture
  • OmniClass Number23-21 11 00

Region availability

Oceania Europe South America Asia Africa North America
Australia
Austria
Brazil
Hong Kong
South Africa
United States
Belgium
China
Bulgaria
Israel
Cyprus
South Korea
Czech Republic
Turkey
Denmark
United Kingdom
Finland
France
Germany
Greece
Ireland
Italy
Lithuania
Luxembourg
Norway
Poland
Portugal
Romania
Russia
Spain
Sweden
Switzerland
Netherlands