Set your location and language to prioritise localised information. Continue
Novell Armchair
Swedese

Novell Armchair

The couch stands with a distinct and clean-cut exterior against a soft and friendly inside and has a reclining and relaxed attitude. We have set the couch in two different heights, depending on whether you are going to use it in a homely lounge setting, or whether to use it in public spaces. The chassis comes in wood or steel.
Specification
  • Base in oak or ash. Steelbase in white, black or chrome finish. Other colours on request
Technical specification
  • Unique ref.16701
  • Collection setEasy chair
  • CollectionNovell
  • TypeObject (single object)
  • Date of publishing2019-06-14
  • Edition number1
  • Height (mm)820
  • Width (mm)780
  • Depth (mm)800
Related
  • Material mainFabric
  • Material secondaryWood
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • OmniClass Number23-21 00 00
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

Europe Oceania South America Asia North America Africa
Austria
Australia
Brazil
China
United States
South Africa
Belgium
Hong Kong
Bulgaria
Israel
Cyprus
South Korea
Czech Republic
Türkiye
Denmark
Finland
France
Germany
Greece
Ireland
Italy
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Russia
Spain
Sweden
Switzerland
United Kingdom