Novell 2-Seat
Swedese

Novell 2-Seat

The couch stands with a distinct and clean-cut exterior against a soft and friendly inside and has a reclining and relaxed attitude. We have set the couch in two different heights, depending on whether you are going to use it in a homely lounge setting, or whether to use it in public spaces. The chassis comes in wood or steel.
Specification
  • Base in oak or ash. Steelbase in white, black or chrome finish. Other colours on request
Technical specification
  • Unique ref.16705
  • Collection setSofa
  • CollectionNovell
  • TypeObject (single object)
  • Date of publishing2019-06-14
  • Edition number1
  • Height (mm)820
  • Width (mm)1650
  • Depth (mm)800
Related
  • Material mainFabric
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 1.4 CodeJN
  • Uniclass 1.4 DescriptionFurniture/Equipment
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 00 00
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

Oceania Europe South America Asia Africa North America
Australia
Austria
Brazil
Hong Kong
South Africa
United States
Belgium
China
Bulgaria
Israel
Cyprus
South Korea
Czech Republic
Turkey
Denmark
United Kingdom
Finland
France
Germany
Greece
Ireland
Italy
Lithuania
Luxembourg
Norway
Poland
Portugal
Romania
Russia
Spain
Sweden
Switzerland
Netherlands