Selecting the location and language will prioritise localised information. Continue
Grace
Swedese

Grace

Bar stool 79 cm
Specification
  • Bar stool 79 cm
Technical specification
  • Unique ref.22920
  • Collection setStool
  • CollectionGrace
  • TypeObject (single object)
  • Date of publishing2015-07-21
  • Edition number1
  • Height (mm)1030
  • Width (mm)460
  • Depth (mm)500
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)6
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Oceania Europe South America Asia Africa North America
Australia
Austria
Brazil
Hong Kong
South Africa
United States
Belgium
China
Bulgaria
Israel
Cyprus
South Korea
Czech Republic
Turkey
Denmark
United Kingdom
Finland
France
Germany
Greece
Ireland
Italy
Lithuania
Luxembourg
Norway
Poland
Portugal
Romania
Russia
Spain
Sweden
Switzerland
Netherlands