We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Exterior Door Character Canvas

Unique ref.: ext_char_canvas
Brand: SWEDOOR JELD-WEN
Product family: Exterior doors
Product group: Character
Date of publishing: 2014-05-20
Edition number: 2
Type: Object (single object)
Download (2)
"Character" is a collection of exterior doors with unique design solutions. Its glass openings without strips and screws sets a new standard for what is possible to create. The finish, the concealed hinges, the solid construction and the patented design solutions also contribute to the exclusive feeling that the Character doors conveys.

For more information:
Denmark: www.swedoor.dk
Norway: www.swedoor.no
Sweden: www.swedoor.se


Material main: Wood
Material secondary: Glass
Designed in: Sweden
Manufactured in: Latvia

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Pr_30_59_24
Uniclass 2015 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 14 00
CSI MasterFormat 2014 Title: Wood Doors
OmniClass Number: 23-17 11 15
OmniClass Title: Wood Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

Doors - Door sets

Name Value
Material Wood
Thermal Transmittance 0,91 W/m² Kv

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Wood

BIMobject®