We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ARCHIVED Exterior Door Side light SL

Unique ref.: ext_char_side
Brand: SWEDOOR JELD-WEN
Product family: Exterior doors
Product group: Side Light
Date of publishing: 2014-05-20
Edition number: 1
Type: Object (single object)
The sidelights from Swedoor is designed to match the exterior doors in every detail. The possibility of combining single or double doors with sidelights and toplights, will help you create bright and personal entrance solutions.

For more information:
Denmark: www.swedoor.dk
Norway: www.swedoor.no
Sweden: www.swedoor.se


Material main: Wood
Material secondary: Glass
Designed in: Sweden
Manufactured in: Latvia

BIMobject Category: Doors - Glazed
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved