We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Exterior Door Classic Albinoni

Unique ref.: ext_door_albinoni_os
Brand: SWEDOOR JELD-WEN
Product family: Exterior doors
Product group: Classic
Date of publishing: 2015-06-25
Edition number: 1
Type: Object (single object)
Download (3)
Albinoni is an exterior door in the range Classic. Here you find the classic influences of past times combined with all the innovative design solutions that can be required from a modern door of the highest class. Here in out-swing version.


Material main: Wood
Material secondary: Glass
Designed in: Sweden
Manufactured in: Latvia

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Pr_30_59_24
Uniclass 2015 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 14 00
CSI MasterFormat 2014 Title: Wood Doors
OmniClass Number: 23-17 11 15
OmniClass Title: Wood Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved