We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ARCHIVED Exterior Door Classic Albinoni LE (low energy)

Unique ref.: ext_door_albinoni_os_le
Brand: SWEDOOR JELD-WEN
Product family: Exterior doors
Product group: Classic
Date of publishing: 2015-06-25
Edition number: 1
Type: Object (single object)
Albinoni Arctic is an low energy, exterior door in the range Classic. Here you find the classic influences of past times combined with all the innovative design solutions that can be required from a modern door of the highest class. Here in out-swing version.


Material main: Wood
Material secondary: EPS
Designed in: Sweden
Manufactured in: Latvia

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject®