We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Exterior Door Function Barents - "Silence"

Unique ref.: ext_door_barents_os_silence
Brand: SWEDOOR JELD-WEN
Product family: Exterior doors
Product group: Function Silence
Date of publishing: 2015-06-25
Edition number: 1
Type: Object (single object)
Download (1)
Barents Silence is a sound and fire resistant exterior door in the range Function. Here you find designes with inspiration from both the 1930s functionalism and the neo-functional style that we are experiencing today. The doors have many innovative solutions, including a unique glazing method with solid strips without seams or screws. Here in out-swing version calssified Ei30/40dB.


Material main: Wood
Material secondary: Glass
Designed in: Sweden
Manufactured in: Latvia

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Pr_30_59_24
Uniclass 2015 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 14 00
CSI MasterFormat 2014 Title: Wood Doors
OmniClass Number: 23-17 11 15
OmniClass Title: Wood Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved