We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Steel Door SDE4210 - Double Unequal

Unique ref.: ext_door_SDE4210_double_UE
Brand: SWEDOOR JELD-WEN
Product family: Exterior doors
Product group: HP SDE4210
Date of publishing: 2016-10-03
Edition number: 3
Type: Object (single object)
Download (4)

The Steel door SDE 4210 is a solid door without glass openings. The unequal /assymetric double leaf version can be combined with classifications according to sound, fire and smoke (SDE20, SDE30, SDE60, SDE90, SDE120 min). The door is applicable for exterior commercial and public environments where a high quality product is demanded; e.g. hospitals, hotels, restaurants as well as parking lots, basements, technical rooms and staircases.

Fire classification: From EI(2) 30-120min
Sound classification: From Rw33-Rw40dB
Corrosion: C3 (Exterior doors)


Material main: Steel
Material secondary: Glass
Designed in: Denmark
Manufactured in: Estonia

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 11 00
CSI MasterFormat 2014 Title: Metal Doors and Frames
OmniClass Number: 23-17 11 13 15
OmniClass Title: Steel Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved